EMI Suppression Capacitors

B81123C1222M189

Type
B81123
Status
ProductionProduction
Brand
EPCOS

Images are for reference only and show example products.

Size

Width(w)
7.00mm Max.
Height(h)
12.50mm Max.
Length(l)
18.00mm Max.
Lead Spacing(e)
15.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
2.2nF ±20%
RMS Voltage [AC]
500Vrms
Rate of Voltage Rise
3000V/μs
Further Details
Please refer to the data sheet

Other

Dielectric(style)
Polypropylene
Design
Radial
Boxed
Suppression Class
Y1
AEC-Q200
YES
Remarks
Packing Type
Reel straight
Further Details
Please refer to the data sheet