Metallized Polypropylene Capacitors (MKP/MFP)

B32620A4682J000

Type
B32620
Style
MKP
Status
ProductionProduction
Brand
EPCOS

Images are for reference only and show example products.

Size

Width(w)
4.00mm Max.
Height(h)
8.50mm Max.
Length(l)
10.00mm Max.
Diameter(d)
Lead Spacing(e)
7.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
6.8nF ±5%
Rated Voltage [DC]
400V
RMS Voltage [AC]
200Vrms
Rate of Voltage Rise
1500V/μs
Further Details
Please refer to the data sheet

Other

Dielectric(style)
Polypropylene
Design
Radial
Boxed
Technology
Stacked
AEC-Q200
NO
Packing Type
Untaped
Further Details
Please refer to the data sheet