Metallized Polypropylene Capacitors (MKP/MFP)

B32778H8756K000

Type
B32778H
Style
MKP
Status
ProductionProduction
Brand
EPCOS

Images are for reference only and show example products.

Size

Width(w)
38.00mm Max.
Height(h)
57.50mm Max.
Length(l)
57.50mm Max.
Diameter(d)
Lead Spacing(e)
52.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
75μF ±10%
Rated Voltage [DC]
700V
RMS Voltage [AC]
Rate of Voltage Rise
15V/μs
Further Details
Please refer to the data sheet

Other

Dielectric(style)
Polypropylene
Design
Radial
Boxed
Technology
Wound
AEC-Q200
YES
Packing Type
Untaped
Further Details
Please refer to the data sheet