Metallized Polyester Capacitors (MKT)

B32521C1684J000

Type
B32521
Style
MKT
Status
ProductionProduction
Brand
EPCOS

Images are for reference only and show example products.

Size

Width(w)
5.00mm Max.
Height(h)
11.00mm Max.
Length(l)
13.00mm Max.
Diameter(d)
Lead Spacing(e)
10.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
680nF ±5%
Rated Voltage [DC]
100V
RMS Voltage [AC]
63Vrms
Rate of Voltage Rise
75V/μs
Further Details
Please refer to the data sheet

Other

Dielectric(style)
Polyester
Design
Radial
Boxed
Technology
Stacked
AEC-Q200
YES
Packing Type
Untaped
Further Details
Please refer to the data sheet