Power Capacitors (Film)

B25620B0487K881

Type
B25620
Application
General purpose
DC link
Drives
Style
MKP DC
Status
ProductionProduction
Brand
EPCOS
  • Power Capacitors (Film): B25620_klk2166-I
  • Power Capacitors (Film): B2560B_klk2179-o

Images are for reference only and show example products.

3D Model

Size

Size
85mm(D) x 120mm(H)
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Number of Phases
1
Capacitance
480μF
Rated Voltage [AC]
RMS Voltage
Rated Voltage [DC]
900V
Rated Current
55A
Peak Current (Max.)
2.7kA
Surge Current
8.1kA
Further Details
Please refer to the data sheet

Other

Terminals
Female M6
Further Details
Please refer to the data sheet