Power Capacitors (Film)

B25620B1607K983

Type
B25620
Application
General purpose
DC link
Drives
Style
MKP DC
Status
ProductionProduction
Brand
EPCOS
  • Power Capacitors (Film): B25620_klk2166-I
  • Power Capacitors (Film): B2560B_klk2180-u

Images are for reference only and show example products.

3D Model

Size

Size
116mm(D) x 345mm(H)
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Number of Phases
1
Capacitance
600μF
Rated Voltage [AC]
RMS Voltage
Rated Voltage [DC]
2kV
Rated Current
100A
Peak Current (Max.)
8.4kA
Surge Current
25.1kA
Further Details
Please refer to the data sheet

Other

Terminals
Female M6
Further Details
Please refer to the data sheet