Power Capacitors (Film)

B25645A2447K003

Type
B25645
Application
DC link
Style
MKK DC-R
Status
ProductionProduction
Brand
TDK
  • Power Capacitors (Film):010306_b25645_klk2155-3
  • Power Capacitors (Film):b25645_design-a

Images are for reference only and show example products.

3D Model

Size

Size
205mm(L) x 90mm(W) x 170mm(H)
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Number of Phases
Capacitance
430μF
Rated Voltage [AC]
2kV
RMS Voltage
Rated Voltage [DC]
Rated Current
Peak Current (Max.)
5kA
Surge Current
185A
Further Details
Please refer to the data sheet

Other

Terminals
Female M6
Flat terminal
Further Details
Please refer to the data sheet