Power Capacitors (Film)

B25680B1507K323

Type
B25680
Application
DC link
Drives
Style
MKP DC
Status
ProductionProduction
Brand
EPCOS
  • Power Capacitors (Film):B25680_klk2136-w
  • Power Capacitors (Film):B25680B_klk2188-e

Images are for reference only and show example products.

3D Model

Size

Size
116mm(D) x 156mm(H)
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Number of Phases
1
Capacitance
500μF
Rated Voltage [AC]
RMS Voltage
Rated Voltage [DC]
1.32kV
Rated Current
80A
Peak Current (Max.)
8.9kA
Surge Current
26.7kA
Further Details
Please refer to the data sheet

Other

Terminals
Female M6
Further Details
Please refer to the data sheet