Power Capacitors (Film)

B32362A2257J050

Type
B32362
Application
General purpose
Wind power
UPS systems
Style
MKP
Status
ProductionProduction
Brand
EPCOS
  • Power Capacitors (Film):B32362_KLK1956-K
  • Power Capacitors (Film):B32362_KLK2198

Images are for reference only and show example products.

3D Model

Size

Size
75mm(D) x 152mm(H)
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Number of Phases
1
Capacitance
250μF
Rated Voltage [AC]
350V
RMS Voltage
250Vrms
Rated Voltage [DC]
Rated Current
40A
Peak Current (Max.)
2kA
Surge Current
6kA
Further Details
Please refer to the data sheet

Other

Terminals
Screw terminals M10
Further Details
Please refer to the data sheet