Power Capacitors (Film)

B32362A3257J030

Type
B32362
Application
General purpose
Wind power
UPS systems
Style
MKP
Status
ProductionProduction
Brand
EPCOS
  • Power Capacitors (Film):B32362_KLK1956-K
  • Power Capacitors (Film):B32362_KLK2199-W

Images are for reference only and show example products.

3D Model

Size

Size
85mm(D) x 197mm(H)
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Number of Phases
1
Capacitance
250μF
Rated Voltage [AC]
460V
RMS Voltage
330Vrms
Rated Voltage [DC]
Rated Current
50A
Peak Current (Max.)
3.6kA
Surge Current
10.8kA
Further Details
Please refer to the data sheet

Other

Terminals
Screw terminals M10
Further Details
Please refer to the data sheet