DeltaCap™ Capacitors

B32304A4072B540

Application
3-phase AC industrial applications
Power Factor Correction
Product
DeltaCap 3-phase
Type
MKD440-D-7.5
Status
ProductionProduction
Brand
EPCOS
  • PFC:DeltaCap Capacitors:klk1858-v
  • PFC:DeltaCap Capacitors:klk1857-m-e-v1

Images are for reference only and show example products.

3D Model

Size

Diameter
75mm
Height
200mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Output [50Hz]
7.5kvar
Output [60Hz]
9kvar
Capacitance
41μF
Rated Voltage
440VAC
Further Details
Please refer to the data sheet

Other

Impregnation
Semi-dry biodegradable resin
Winding
Stacked
Features
6-terminal design
pluggable ceramic resistor
Further Details
Please refer to the data sheet