Power Capacitors for AC Filtering (MKP cylindrical)

B32361B3506J030

Product Status
Production
Type
B32361
Application
General purpose
Wind power
UPS systems
Style
MKP
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSHalogen Free

Images are for reference only and show example products.

3D Model

Size

Diameter (D)
63.50mm Nom.
Height (H)
82.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

No. of Phases
1
Capacitance
50μF
Rated Voltage [AC]
460V
RMS Voltage
330Vrms
Peak Current (Max.)
920A
Surge Current
2.7kA
ESL (Typ.)
ESR (Typ.)
Further Details
Please refer to the data sheet

Other

Terminals
Screw terminals M6
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools