Power Capacitors for AC Filtering (MKP cylindrical)

B32362A3407J030

Product Status
Production
Type
B32362
Application
General purpose
Wind power
UPS systems
Style
MKP
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSHalogen Free

Images are for reference only and show example products.

3D Model

Size

Diameter (D)
85.00mm Nom.
Height (H)
267.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

No. of Phases
1
Capacitance
400μF
Rated Voltage [AC]
460V
RMS Voltage
330Vrms
Peak Current (Max.)
3.85kA
Surge Current
11.6kA
ESL (Typ.)
ESR (Typ.)
Further Details
Please refer to the data sheet

Other

Terminals
Screw terminals M10
Operating Temperature Range
-40 to 70°C
Storage Temperature Range
-40 to 85°C
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools