Power Capacitors for AC Filtering (MKP cylindrical)
B32370F5306J030
|
|
Size
| Diameter (D) |
|
| Height (H) |
|
| Detail Size Information |
Electrical Characteristics
| No. of Phases |
|
| Capacitance |
|
| Rated Voltage [AC] |
|
| RMS Voltage |
|
| Peak Current (Max.) |
|
| Surge Current |
|
| ESL (Typ.) |
|
| ESR (Typ.) |
|
| Further Details |
Other
| Terminals |
|
| Further Details |
Tech Info
Customer who viewed this product also viewed
Power Capacitors for DC Link (MKP cylindrical)
B25690G1957K703
1x950uF, 1700V DC
136mm(D)x272mm(H)
Power Capacitors for AC Filtering (MKP cylindrical)
B32365_Oval [Upon Request]
32 … 200µF, up to 5500V
upon request
Power Capacitors for AC Filtering (MKP cylindrical)
B32370F5506J030
1x50µF, 750V AC
63.5mm(D) x 127.5mm(H)
Chip Varistors / Ceramic Transient Voltage Suppressors
AVRSP16C270KT600N
Maximum continuous voltage [DC]=19V
Maximum Clamping Voltage (8/20uS)=54V