Power Capacitors for AC Filtering (MKP cylindrical)
B32370F5506J030
|
|
Size
| Diameter (D) |
|
| Height (H) |
|
| Detail Size Information |
Electrical Characteristics
| No. of Phases |
|
| Capacitance |
|
| Rated Voltage [AC] |
|
| RMS Voltage |
|
| Peak Current (Max.) |
|
| Surge Current |
|
| ESL (Typ.) |
|
| ESR (Typ.) |
|
| Further Details |
Other
| Terminals |
|
| Further Details |
Tech Info
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C3225C0G2W223J230AA
Capacitance=22nF
Edc=450V
T.C.=C0G
LxWxT:3.2x2.5x2.3mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C3225CH2W223K230AA
Capacitance=22nF
Edc=450V
T.C.=CH
LxWxT:3.2x2.5x2.3mm
Mid Volt. (100 to 630V)
PhaseCap® Energy Capacitors
B25674C5102J425
Output[50Hz] = 10.4kvar
Output[60Hz] = 12.5kvar
Rated Voltage = 525VAC
Power Capacitors for AC Filtering (MKP cylindrical)
B32365_Oval [Upon Request]
32 … 200µF, up to 5500V
upon request
Power Capacitors for AC Filtering (MKP cylindrical)
B32370F5306J030
1x30µF, 750V AC
63.5mm(D) x 102.5mm(H)
Power Capacitors for AC Filtering (MKP cylindrical)
B32370F5366J030
1x36µF, 750V AC
63.5mm(D) x 102.5mm(H)
Power Capacitors for AC Filtering (MKP cylindrical)
B32370F5526J030
1x52µF, 750V AC
63.5mm(D) x 137.5mm(H)
SMD / SMT Inductors (Coils)
NLCV32T-100K-EFRD
L=10μH
DC Resistance=0.504Ω
L x W x T :
3.2 x 2.5 x 2.2mm
Chip Varistors / Ceramic Transient Voltage Suppressors
AVRSP16C270KT600N
Maximum continuous voltage [DC]=19V
Maximum Clamping Voltage (8/20uS)=54V
High-Voltage Contactors
B88269X3230C011
Nominal coil voltage=12V DC
Continuous operating current=150A