Power Capacitors for AC Filtering (MKP cylindrical)

B32373F7506J020

Product Status
Production
Type
B32373
Application
General purpose
AC-filtering
Style
MKD AC
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen Free

Images are for reference only and show example products.

Size

Diameter (D)
85.00mm Nom.
Height (H)
142.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

No. of Phases
1
Capacitance
50μF
Rated Voltage [AC]
1.02kV
RMS Voltage
720Vrms
Peak Current (Max.)
1.14kA
Surge Current
3.4kA
ESL (Typ.)
130nH
ESR (Typ.)
1.9mΩ
Further Details
Please refer to the data sheet

Other

Terminals
Screw terminals M10
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools