Power Capacitors for AC Filtering (MKP cylindrical)

B32373F7656J020

Product Status
Production
Type
B32373
Application
General purpose
AC-filtering
Style
MKD AC
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen Free

Images are for reference only and show example products.

Size

Diameter (D)
96.00mm Nom.
Height (H)
165.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

No. of Phases
1
Capacitance
65μF
Rated Voltage [AC]
1.02kV
RMS Voltage
720Vrms
Peak Current (Max.)
2.6kA
Surge Current
7.8kA
ESL (Typ.)
100nH
ESR (Typ.)
1mΩ
Further Details
Please refer to the data sheet

Other

Terminals
Screw terminals M10
Operating Temperature Range
-40 to 70°C
Storage Temperature Range
-40 to 70°C
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all