Power Capacitors for AC Filtering (MKP cylindrical)

B32375F4156J020

Product Status
In Development
Type
B32375
Application
General purpose
AC-filtering
Style
MKD AC
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen Free

Images are for reference only and show example products.

Size

Diameter (D)
63.50mm Nom.
Height (H)
127.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

No. of Phases
3
Capacitance
15μF
Rated Voltage [AC]
590V
RMS Voltage
420Vrms
Peak Current (Max.)
Surge Current
ESL (Typ.)
ESR (Typ.)
Further Details
Please refer to the data sheet

Other

Terminals
Fast-on terminals
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all