Power Capacitors for AC Filtering (MKP cylindrical)

B32376E5506J030

Product Status
In Development
Type
B32376
Application
General purpose
AC-filtering
Style
MKD AC
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen Free

Images are for reference only and show example products.

Size

Diameter (D)
116.00mm Nom.
Height (H)
171.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

No. of Phases
3
Capacitance
50μF
Rated Voltage [AC]
750V
RMS Voltage
530Vrms
Peak Current (Max.)
Surge Current
ESL (Typ.)
ESR (Typ.)
Further Details
Please refer to the data sheet

Other

Terminals
Screw terminals M10
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all