Power Capacitors for AC Filtering (MKP cylindrical)
B32376E7107J020
|
|
Size
| Diameter (D) |
|
| Height (H) |
|
| Detail Size Information |
Electrical Characteristics
| No. of Phases |
|
| Capacitance |
|
| Rated Voltage [AC] |
|
| RMS Voltage |
|
| Peak Current (Max.) |
|
| Surge Current |
|
| ESL (Typ.) |
|
| ESR (Typ.) |
|
| Further Details |
Other
| Terminals |
|
| Further Details |
Tech Info
Customer who viewed this product also viewed
Power Line EMC Filters
B84776A0001A000
1-phase(250V), Rated Current:1A
IEC Inlet type
Leaded Transient Voltage Suppressors (SHCV)
B72527G3200K000
Maximum Operation Voltage (DC)=26V
Maximum Clamping Voltage (8/20μs)=54V
PTC Inrush Current Limiters
B59217J0130A020
Max. operating voltage=440V AC
Rated resistance=56Ω
NTC Sensor Assembly / Systems
B57500K0103A001
Nominal Resistance=10kΩ
Nominal Resistance Tolerance=±3.0%