Power Capacitors for AC Filtering (MKP cylindrical)

B32377E4137J081

Product Status
Production
Type
B32377
Application
General purpose
AC-filtering
Style
MKD AC
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen Free

Images are for reference only and show example products.

Size

Diameter (D)
116.00mm Nom.
Height (H)
253.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

No. of Phases
3
Capacitance
130μF
Rated Voltage [AC]
680V
RMS Voltage
480Vrms
Peak Current (Max.)
2.98kA
Surge Current
8.9kA
ESL (Typ.)
130nH
ESR (Typ.)
600μΩ
Further Details
Please refer to the data sheet

Other

Terminals
Clamp terminals
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools