Power Capacitors for AC Filtering (MKP cylindrical)

B32377E5756J031

Product Status
Production
Type
B32377
Application
General purpose
AC-filtering
Style
MKD AC
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen Free

Images are for reference only and show example products.

Size

Diameter (D)
116.00mm Nom.
Height (H)
208.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

No. of Phases
3
Capacitance
75μF
Rated Voltage [AC]
750V
RMS Voltage
530Vrms
Peak Current (Max.)
2.53kA
Surge Current
7.5kA
ESL (Typ.)
100nH
ESR (Typ.)
500μΩ
Further Details
Please refer to the data sheet

Other

Terminals
Clamp terminals
Operating Temperature Range
-40 to 70°C
Storage Temperature Range
-40 to 70°C
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools