Power Capacitors for AC Filtering (MKP cylindrical)

B32377E5806J031

Product Status
In Development
Type
B32377
Application
General purpose
AC-filtering
Style
MKD AC
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen Free

Images are for reference only and show example products.

Size

Diameter (D)
136.00mm Nom.
Height (H)
208.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

No. of Phases
3
Capacitance
80μF
Rated Voltage [AC]
750V
RMS Voltage
530Vrms
Peak Current (Max.)
Surge Current
ESL (Typ.)
ESR (Typ.)
Further Details
Please refer to the data sheet

Other

Terminals
Clamp terminals
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools