Power Capacitors for AC Filtering (MKP cylindrical)
B32377F3506J030
|
|
Size
| Diameter (D) |
|
| Height (H) |
|
| Detail Size Information |
Electrical Characteristics
| No. of Phases |
|
| Capacitance |
|
| Rated Voltage [AC] |
|
| RMS Voltage |
|
| Peak Current (Max.) |
|
| Surge Current |
|
| ESL (Typ.) |
|
| ESR (Typ.) |
|
| Further Details |
Other
| Terminals |
|
| Further Details |
Tech Info
Documents
Technical Support Tools
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
CGA6P1C0G3B103G250AC
Capacitance=10nF
Edc=1250V
T.C.=C0G
LxWxT:3.2x2.5x2.5mm
High Volt. (1000V and over)
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-F2GA103M-NKA
Capacitance=10nF
Edc=400Vac
T.C.=E
DxT: 14.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-F2GA103M-VKA
Capacitance=10nF
Edc=400Vac
T.C.=F
DxT: 14.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Snap-in, Multi Pin, Large Size Capacitors
B43661A5228M550
2250µF/450V DC
35mm dia x 90mm length
Power Capacitors for AC Filtering (MKP cylindrical)
B33331V7205J060
2µF, 460V AC
30mm(D) x 55mm(L)
Motor Run and Motor Start Capacitors
B32332B5176J060
Leaded Disk Varistors
B72214S2251K101
Max. Operating Voltage [AC]=250Vrms
Max. Surge Current Imax(8/20μs,1time)=6000A
Surge Arresters
B88069X5691C103
2 electrodes Arresters
Nominal DC sparkover voltage = 800V
High-Voltage Contactors
B88269X6140C011
Nominal coil voltage=24 V DC
Continuous operating current=600A
Ferrite Cores
PC50T12X3X6
Toroid Cores
Dimensions(AxBxC)=12x6x3