Power Capacitors for AC Filtering (MKP cylindrical)

B32377F4806J080

Product Status
Production
Type
B32377
Application
General purpose
AC-filtering
Style
MKD AC
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen Free

Images are for reference only and show example products.

Size

Diameter (D)
85.00mm Nom.
Height (H)
275.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

No. of Phases
3
Capacitance
80μF
Rated Voltage [AC]
680V
RMS Voltage
480Vrms
Peak Current (Max.)
1.55kA
Surge Current
4.65kA
ESL (Typ.)
150nH
ESR (Typ.)
1.4mΩ
Further Details
Please refer to the data sheet

Other

Terminals
Clamp terminals
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools