Power Capacitors for AC Filtering (MKP cylindrical)
B32377F5506J031
|
|
Size
| Diameter (D) |
|
| Height (H) |
|
| Detail Size Information |
Electrical Characteristics
| No. of Phases |
|
| Capacitance |
|
| Rated Voltage [AC] |
|
| RMS Voltage |
|
| Peak Current (Max.) |
|
| Surge Current |
|
| ESL (Typ.) |
|
| ESR (Typ.) |
|
| Further Details |
Other
| Terminals |
|
| Further Details |
Tech Info
Collapse all
Expand all
Documents
Technical Support Tools
Customer who viewed this product also viewed
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA222M-GKA
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 9x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS14-F2GA103MYGKA
Capacitance=10nF
Edc=400Vac
T.C.=F
DxT: 14.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Ferrite Accessories
B66366B1018T001
E Cores Accessories(EFD/ER/ETD)
Coil former (ETD 44/22/15)