Power Capacitors for AC Filtering (MKP cylindrical)

B32377G9566J000

Product Status
Production
Type
B32377G
Application
General purpose
AC-filtering
Style
MKD AC
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter (D)
136.00mm Nom.
Height (H)
351.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

No. of Phases
3
Capacitance
56μF
Rated Voltage [AC]
1.27kV
RMS Voltage
900Vrms
Peak Current (Max.)
6.3kA
Surge Current
18.9kA
ESL (Typ.)
ESR (Typ.)
Further Details
Please refer to the data sheet

Other

Terminals
Clamp terminals
Operating Temperature Range
-40 to 70°C
Storage Temperature Range
-40 to 70°C
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools