Power Capacitors for AC Filtering (MKP cylindrical)
B33331V7406J080
|
|
Size
| Diameter (D) |
|
| Height (H) |
|
| Detail Size Information |
Electrical Characteristics
| No. of Phases |
|
| Capacitance |
|
| Rated Voltage [AC] |
|
| RMS Voltage |
|
| Peak Current (Max.) |
|
| Surge Current |
|
| ESL (Typ.) |
|
| ESR (Typ.) |
|
| Further Details |
Other
| Terminals |
|
| Operating Temperature Range |
|
| Storage Temperature Range |
|
| Further Details |
Tech Info
Customer who viewed this product also viewed
Power Capacitors for AC Filtering (MKP cylindrical)
B33331V7106J080
10µF, 460V AC
30mm(D) x 75mm(L)
Capacitors for DC Link
B32778G4117K000
110uF, 450V DC
35mm(W) x 50mm(H) x 57.5mm(L)
Motor Run and Motor Start Capacitors
B32332I6506J081
50uF, 450V AC
45mm(D) x 103mm(L)
Signal Line Common Mode Chokes/Filters
B82793C0475N265
|Z|=8300Ω at 1MHz
Rated current=0.4A
L x W x T :
9.0mm x 6.0mm x 4.8mm
High-Voltage Contactors
B88269X3580C011
Nominal coil voltage=24V DC
Continuous operating current=500A
High-Voltage Contactors
B88269X7340C011
Nominal coil voltage=24 V DC
Continuous operating current=250A
High-Voltage Contactors
B88269X7910C011
Nominal coil voltage=24 V DC
Continuous operating current=750A
High-Voltage Contactors
B88269X7970C011
Nominal coil voltage=24 V DC
Continuous operating current=500 A
Ferrite Cores
B64290L0618X038
Toroid Cores
Dimensions=R 25.3x14.8x10.0
Ferrite Cores
B67345B0001X087
U/UI/UU Cores (U)
Dimensions(A/B/C)=U 93/76/30