Power Capacitors for DC Link (MKP cylindrical)

B25690C2507K403

Type
B25690
Application
General purpose
DC link
Drives
Style
MKP DC
Status
ProductionProduction
Brand
EPCOS
  • Power Capacitors (Film):B25690_KLK2132-Y
  • Power Capacitors (Film):B25690_KLK2196-9

Images are for reference only and show example products.

3D Model

Size

Diameter (D)
136.00mm Nom.
Height (H)
351.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
500μF
Rated Voltage [DC]
2.4kV
Peak Current (Max.)
16.6kA
Surge Current
49.9kA
ESL (Typ.)
ESR (Typ.)
Further Details
Please refer to the data sheet

Other

Terminals
Female M6
Further Details
Please refer to the data sheet
Collapse All Expand All