3-terminal Filters

ACF451832-470-TD01

Applications
Commercial GradeCommercial Grade
Feature
SignalFor Signal Line
Series
ACF
Status
EOL announcedEOL announced
Recommended Alternate Part No. : YFF18SC1H471MT0H0N (Interchangeability is not guaranteed.)
Discontinue Issue Date : Dec.2, 2021
Last Purchase Order Date : Mar.31, 2023
Last Shipment Date : Oct.31, 2023
Brand
TDK

Images are for reference only and show example products.

Size

Length(L)
4.50mm ±0.40mm
Width(W)
1.80mm ±0.20mm
Thickness(T)
3.20mm ±0.30mm

Electrical Characteristics

Insertion Loss [Typ.]
25dB (360MHz to 460MHz)
Cut-Off Frequency [Typ.]
Rated Voltage [Max.]
50V
Rated Current [Max.]
300mA
DC Resistance (Max.)
Rated Capacitance [Typ.]

Other

Circuit Type
T Type
Transmission Line
Single-ended
Operating Temp. Range
-25 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
1000pcs
Weight
0.13g

Documents

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...