3-terminal Filters

ACH3218-102-TD01

Applications
Commercial GradeCommercial Grade
Feature
PowerFor Power Line
Series
ACH
Status
EOL announcedEOL announced
Recommended Alternate Part No. : YFF18SC1H222MT0H0N (Interchangeability is not guaranteed.)
Discontinue Issue Date : Dec.2, 2021
Last Purchase Order Date : Mar.31, 2023
Last Shipment Date : Oct.31, 2023
Brand
TDK
  • EMC,3-terminal Filters:ACH3218
  • EMC,3-terminal Filters:ACH3218
  • EMC,3-terminal Filters:ACH3218
  • EMC,3-terminal Filters:ACH32C

Images are for reference only and show example products.

Size

Length(L)
3.20mm ±0.30mm
Width(W)
1.80mm ±0.20mm
Thickness(T)
2.50mm ±0.25mm

Electrical Characteristics

Insertion Loss [Typ.]
25dB (80MHz to 140MHz)
Cut-Off Frequency [Typ.]
Rated Voltage [Max.]
20V
Rated Current [Max.]
1.5A
DC Resistance (Max.)
60mΩ
Rated Capacitance [Typ.]
1nF

Other

Circuit Type
T Type
Transmission Line
Single-ended
Operating Temp. Range
-40 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
1000pcs
Weight
0.07g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...