3-terminal Filters

ACH32C-103-T001

Product Status
Obsolete
Recommended Alternate Part No. : YFF31AH2A104MT0Y0N (Interchangeability is not guaranteed.)
Discontinue Issue Date : Nov.15, 2017
Last Purchase Order Date : Mar.29, 2019
Last Shipment Date : Oct.31, 2019
Applications
Commercial Grade
Feature
Large CurrentFor Large Current Power Line
Series
ACH
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Length(L)
3.20mm ±0.20mm
Width(W)
1.60mm ±0.20mm
Thickness(T)
2.10mm ±0.20mm

Electrical Characteristics

Insertion Loss [Min.]
25dB (30MHz to 200MHz)
Cut-Off Frequency [Typ.]
Rated Voltage [Max.]
50V
Rated Current [Max.]
6A
DC Resistance (Max.)
2mΩ
Rated Capacitance [Typ.]
10nF

Other

Circuit Type
T Type
Transmission Line
Single-ended
Operating Temp. Range
-40 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
0.038g

Tech Info

Collapse all Expand all

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...