3-terminal Filters

MEA1608LC080T001

Product Status
Production
Applications
Commercial Grade
Feature
SignalFor Signal Line
4-Array4 in 1 Array
Series
MEA
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.60mm ±0.10mm

Electrical Characteristics

Insertion Loss [Typ.]
15dB (800MHz to 2GHz)
Cut-Off Frequency [Typ.]
280MHz
Rated Voltage [Max.]
6.3V
Rated Current [Max.]
100mA
DC Resistance (Max.)
Rated Capacitance [Typ.]
8pF

Other

Circuit Type
L Type
Transmission Line
Single-ended
Operating Temp. Range
-40 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs
Weight
0.0035g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...