3-terminal Filters

MEA1608PE360TA0G

Applications
Commercial GradeCommercial Grade
Feature
SignalFor Signal Line
4-Array4 in 1 Array
Series
MEA
Status
ProductionProduction
Brand
TDK
  • EMC,3-terminal Filters:MEA1608PE
  • EMC,3-terminal Filters:MEA1608PE
  • EMC,3-terminal Filters:MEA1608l
  • EMC,3-terminal Filters:MEA1608PE

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.60mm ±0.10mm

Electrical Characteristics

Insertion Loss [Typ.]
15dB (470MHz to 2GHz)
Cut-Off Frequency [Typ.]
220MHz
Rated Voltage [Max.]
6.3V
Rated Current [Max.]
100mA
DC Resistance (Max.)
Rated Capacitance [Typ.]
36pF

Other

Circuit Type
Pi Type
Transmission Line
Single-ended
Operating Temp. Range
-40 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
4000pcs
Weight
0.0035g
Collapse All Expand All

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
    SnapMagic

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...