3-terminal Filters

MEA2010PE220T001

Product Status
Production
Applications
Commercial Grade
Feature
SignalFor Signal Line
4-Array4 in 1 Array
Series
MEA
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.15mm
Width(W)
1.00mm ±0.15mm
Thickness(T)
0.70mm ±0.10mm

Electrical Characteristics

Insertion Loss [Typ.]
15dB (470MHz to 2GHz)
Cut-Off Frequency [Typ.]
250MHz
Rated Voltage [Max.]
6.3V
Rated Current [Max.]
100mA
DC Resistance (Max.)
Rated Capacitance [Typ.]
22pF

Other

Circuit Type
Pi Type
Transmission Line
Single-ended
Operating Temp. Range
-40 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs
Weight
0.007g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...