3-terminal Filters

Applications
Commercial GradeCommercial Grade
Feature
SignalFor Signal Line
Series
MEM
Status
ProductionProduction

Images are for reference only and show exemplary products.

Size
Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness(T)
0.35mm ±0.05mm
Electrical Characteristics
Insertion Loss [Typ.]
30dB (700MHz to 3GHz)
Cut-Off Frequency [Typ.]
250MHz
Rated Voltage [Max.]
10V
Rated Current [Max.]
350mA
DC Resistance (Max.)
Rated Capacitance [Typ.]
32pF
Other
Circuit Type
Pi Type
Transmission Line
Single-ended
Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
No
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
10000pcs
Weight
0.0006g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)