3-terminal Filters

MEM1608D201RT001

Product Status
Production
Applications
Commercial Grade
Feature
SignalFor Signal Line
Series
MEM
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.60mm ±0.10mm

Electrical Characteristics

Insertion Loss [Typ.]
15dB (700MHz to 1.5GHz)
Cut-Off Frequency [Typ.]
200MHz
Rated Voltage [Max.]
6.3V
Rated Current [Max.]
200mA
DC Resistance (Max.)
Rated Capacitance [Typ.]
30pF

Other

Circuit Type
L Type
Transmission Line
Single-ended
Operating Temp. Range
-40 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs
Weight
0.0035g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...