3-terminal Filters

MEM1608P50R0T001

Applications
Commercial GradeCommercial Grade
Feature
SignalFor Signal Line
Series
MEM
Status
ProductionProduction
Brand
TDK
  • EMC,3-terminal Filters:MEM1608P
  • EMC,3-terminal Filters:MEM1608P
  • EMC,3-terminal Filters:MEM1608P
  • EMC,3-terminal Filters:MEM1608P

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.60mm ±0.10mm

Electrical Characteristics

Insertion Loss [Typ.]
20dB (200MHz to 2GHz)
Cut-Off Frequency [Typ.]
50MHz
Rated Voltage [Max.]
10V
Rated Current [Max.]
100mA
DC Resistance (Max.)
Rated Capacitance [Typ.]
70pF

Other

Circuit Type
Pi Type
Transmission Line
Single-ended
Operating Temp. Range
-40 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs
Weight
0.0035g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...