3-terminal Filters

MEM2012S35R0T001

Product Status
Production
Applications
Commercial Grade
Feature
SignalFor Signal Line
Series
MEM
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
2.00mm ±0.20mm
Width(W)
1.25mm ±0.20mm
Thickness(T)
0.85mm ±0.15mm

Electrical Characteristics

Insertion Loss [Typ.]
30dB (90MHz to 2GHz)
Cut-Off Frequency [Typ.]
35MHz
Rated Voltage [Max.]
10V
Rated Current [Max.]
100mA
DC Resistance (Max.)
Rated Capacitance [Typ.]
125pF

Other

Circuit Type
T Type
Transmission Line
Single-ended
Operating Temp. Range
-40 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs
Weight
0.008g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...