3-terminal Filters

YFF15PC0G435MT009N

Applications
Commercial GradeCommercial Grade
Feature
PowerFor Power Line
Series
YFF
Status
ProductionProduction
Brand
TDK
  • EMC,3-terminal Filters:YFF15PC
  • EMC,3-terminal Filters:YFF15PC
  • EMC,3-terminal Filters:YFF15PC
  • EMC,3-terminal Filters:YFF

Images are for reference only and show example products.

Size

Length(L)
1.05mm ±0.05mm
Width(W)
0.65mm ±0.05mm
Thickness(T)
0.45mm ±0.05mm

Electrical Characteristics

Insertion Loss [Typ.]
40dB (0.2MHz to 1GHz)
Cut-Off Frequency [Typ.]
Rated Voltage [Max.]
4V
Rated Current [Max.]
2A
Rated Current Derating
DC Resistance (Max.)
12mΩ
Rated Capacitance [Typ.]
4.3μF

Other

Circuit Type
Feed Through Type
Transmission Line
Single-ended
Operating Temp. Range
-55 to 85°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Punched (Paper)Taping [330mm Reel]
Package Quantity
50000pcs
Weight

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...