3-terminal Filters

YFF15PC1A224MT000N

Applications
Commercial GradeCommercial Grade
Feature
PowerFor Power Line
Series
YFF
Status
ProductionProduction
Brand
TDK
  • EMC,3-terminal Filters:YFF15PC
  • EMC,3-terminal Filters:YFF15PC
  • EMC,3-terminal Filters:YFF15PC
  • EMC,3-terminal Filters:YFF

Images are for reference only and show example products.

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.55mm ±0.05mm
Thickness(T)
0.30mm ±0.05mm

Electrical Characteristics

Insertion Loss [Typ.]
40dB (4MHz to 1GHz)
Cut-Off Frequency [Typ.]
Rated Voltage [Max.]
10V
Rated Current [Max.]
3A
Rated Current Derating
DC3A/85℃, DC2A/105℃
DC Resistance (Max.)
30mΩ
Rated Capacitance [Typ.]
220nF

Other

Circuit Type
Feed Through Type
Transmission Line
Single-ended
Operating Temp. Range
-55 to 105°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
10000pcs
Weight

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...