3-terminal Filters

YFF18AC0G475MT0Y0E

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
PowerFor Power Line
Series
YFF
Status
ProductionProduction
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.20mm
Width(W)
0.80mm ±0.20mm
Thickness(T)
0.80mm ±0.20mm

Electrical Characteristics

Insertion Loss [Typ.]
30dB (0.05MHz to 3GHz)
Cut-Off Frequency [Typ.]
Rated Voltage [Max.]
4V
Rated Current [Max.]
4A
Rated Current Derating
DC Resistance (Max.)
10mΩ
Rated Capacitance [Typ.]
4.7μF

Other

Circuit Type
Feed Through Type
Transmission Line
Single-ended
Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs
Weight
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...