3-terminal Filters

YFF18AC1C104MT0Y9N

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
PowerFor Power Line
Series
YFF
Status
ProductionProduction
Brand
TDK
  • EMC,3-terminal Filters:YFF18SC
  • EMC,3-terminal Filters:YFF18AC
  • EMC,3-terminal Filters:YFF18PC
  • EMC,3-terminal Filters:YFF

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.20mm
Width(W)
0.80mm ±0.15mm
Thickness(T)
0.60mm ±0.10mm

Electrical Characteristics

Insertion Loss [Typ.]
30dB (2MHz to 4GHz)
Cut-Off Frequency [Typ.]
Rated Voltage [Max.]
16V
Rated Current [Max.]
1A
Rated Current Derating
DC Resistance (Max.)
30mΩ
Rated Capacitance [Typ.]
100nF

Other

Circuit Type
Feed Through Type
Transmission Line
Single-ended
Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Punched (Paper)Taping [330mm Reel]
Package Quantity
10000pcs
Weight

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...