3-terminal Filters

YFF18PC0J105MT0H9N

Applications
Commercial GradeCommercial Grade
Feature
PowerFor Power Line
Series
YFF
Status
ProductionProduction
Brand
TDK
  • EMC,3-terminal Filters:YFF18PC
  • EMC,3-terminal Filters:YFF18PC
  • EMC,3-terminal Filters:YFF18PC
  • EMC,3-terminal Filters:YFF

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.20mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.60mm ±0.10mm

Electrical Characteristics

Insertion Loss [Typ.]
40dB (0.8MHz to 1GHz)
Cut-Off Frequency [Typ.]
Rated Voltage [Max.]
6.3V
Rated Current [Max.]
4A
Rated Current Derating
DC4A/85℃, DC2A/105℃
DC Resistance (Max.)
12mΩ
Rated Capacitance [Typ.]
1μF

Other

Circuit Type
Feed Through Type
Transmission Line
Single-ended
Operating Temp. Range
-55 to 105°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Punched (Paper)Taping [330mm Reel]
Package Quantity
10000pcs
Weight

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...