3-terminal Filters

YFF21AC1E473MT0Y9N

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
PowerFor Power Line
Series
YFF
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.20mm
Width(W)
1.25mm ±0.20mm
Thickness(T)
0.85mm ±0.15mm

Electrical Characteristics

Insertion Loss [Typ.]
30dB (5MHz to 2GHz)
Cut-Off Frequency [Typ.]
100kHz
Rated Voltage [Max.]
25V
Rated Current [Max.]
1A
Rated Current Derating
DC Resistance (Max.)
80mΩ
Rated Capacitance [Typ.]
47nF

Other

Circuit Type
Feed Through Type
Transmission Line
Single-ended
Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Punched (Paper)Taping [330mm Reel]
Package Quantity
10000pcs
Weight
FIT (Failure In Time)
This will be displayed when you login to myTDK

Related articles

Show more

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...