3-terminal Filters

YFF31AH2A104MT0Y0N

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
Large CurrentFor Large Current Power Line
Series
YFF
Status
ProductionProduction
Brand
TDK
  • EMC,3-terminal Filters:YFF31HC
  • EMC,3-terminal Filters:YFF31HC
  • EMC,3-terminal Filters:YFF31HC
  • EMC,3-terminal Filters:YFF

Images are for reference only and show example products.

Size

Length(L)
3.20mm ±0.20mm
Width(W)
1.60mm ±0.20mm
Thickness(T)
1.30mm ±0.20mm

Electrical Characteristics

Insertion Loss [Typ.]
40dB (7MHz to 2GHz)
Cut-Off Frequency [Typ.]
Rated Voltage [Max.]
100V
Rated Current [Max.]
10A
Rated Current Derating
DC10A/105℃, DC6A/125℃
DC Resistance (Max.)
2.5mΩ
Rated Capacitance [Typ.]
100nF

Other

Circuit Type
Feed Through Type
Transmission Line
Single-ended
Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
Collapse All Expand All

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...