Chip Beads

HF30ACB201209-T

Applications
Commercial GradeCommercial Grade
Feature
SignalSignal line
Series
HFxxACB
Status
EOL announcedEOL announced
Recommended Alternate Part No. : MMZ1608D050CTA00 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Dec.2, 2021
Last Purchase Order Date : Mar.31, 2023
Last Shipment Date : Oct.31, 2023
Brand
TDK
  • ACB

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.20mm
Width(W)
1.25mm ±0.20mm
Thickness(T)
0.90mm ±0.20mm
Recommended Land Pattern (A)
1.00mm Nom.
Recommended Land Pattern (B)
1.00mm Nom.
Recommended Land Pattern (C)
1.00mm Nom.

Electrical Characteristics

Impedance at 100MHz
7Ω ±25%
Rated Current
600mA
DC Resistance (Max.)
100mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 12mm]
Package Quantity
2000pcs
Weight
0.01g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...