Chip Beads

MMZ0603D121ET000

Applications
Commercial GradeCommercial Grade
Feature
High SpeedHigh speed signal line
GHzGHz
High Wide ZHigh Z for Wide Band
Series
MMZ
Status
ProductionProduction
Brand
TDK
  • EMC,Chip Beads:MXZ
  • EMC,Chip Beads:MXZ

Images are for reference only and show example products.

Size

Length(L)
0.60mm ±0.03mm
Width(W)
0.30mm ±0.03mm
Thickness(T)
0.30mm ±0.03mm
Recommended Land Pattern (A)
0.25mm Nom.
Recommended Land Pattern (B)
0.30mm Nom.
Recommended Land Pattern (C)
0.30mm Nom.

Electrical Characteristics

Impedance at 100MHz
120Ω ±25%
Impedance at 1GHz
1kΩ ±40%
Rated Current
125mA
DC Resistance (Max.)
2.4Ω

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
15000pcs
Weight
0.0003g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...