Chip Beads

MMZ2012R601AT000

Product Status
Obsolete
Recommended Alternate Part No. : MMZ1608R601ATA00 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Nov.22, 2022
Last Purchase Order Date : Jun.30, 2024
Last Shipment Date : Dec.30, 2024
Applications
Commercial Grade
Feature
SignalSignal line
Series
MMZ
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.20mm
Width(W)
1.25mm ±0.20mm
Thickness(T)
0.85mm ±0.20mm
Recommended Land Pattern (A)
0.80mm Nom.
Recommended Land Pattern (B)
1.00mm Nom.
Recommended Land Pattern (C)
1.20mm Nom.

Electrical Characteristics

Impedance at 100MHz
600Ω ±25%
Rated Current
500mA
DC Resistance (Max.)
200mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.008g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...