Chip Beads

MPZ1608S601ATD25

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
PowerPower line
Series
MPZ
Status
ProductionProduction
Brand
TDK
  • EMC,Chip Beads:MXZ
  • EMC,Chip Beads:MXZ

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.15mm
Width(W)
0.80mm ±0.15mm
Thickness(T)
0.80mm ±0.15mm
Recommended Land Pattern (A)
0.60mm Nom.
Recommended Land Pattern (B)
0.80mm Nom.
Recommended Land Pattern (C)
0.80mm Nom.

Electrical Characteristics

Impedance at 100MHz
600Ω ±25%
Rated Current
1A
DC Resistance (Max.)
150mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.004g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...